IESNA:LM-63-2002
[TEST]P952157
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18828
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2062.6 2252.8 2459.8 2679.5 2869.7 3029.1 3149.9 3220.6 3232.1 3197.4
3161.4 3158.9 3180.7 3228.3 3340.1 3619 4311.6 5351.3 6277.9 6989.9
7537.3 8054 8520.5 8958.7 9253 8828.9 7146.7 4999.2 3457 2324.8
980.6 311 147.8 64.3 20.6 0 0
2062.6 2256.7 2475.2 2687.2 2878.7 3038.1 3166.6 3237.3 3247.5 3216.7
3176.9 3175.6 3192.3 3241.1 3355.5 3574 4170.3 5184.2 6217.5 6955.2
7524.5 8097.7 8535.9 8965.1 9282.6 9008.8 7451.2 5320.5 3622.8 2410.9
1043.5 338 172.2 75.8 27 0 0
2062.6 2254.1 2466.2 2670.5 2853 3004.7 3121.6 3194.9 3202.6 3175.6
3146 3140.9 3158.9 3207.7 3316.9 3521.3 4005.8 4919.5 5947.6 6747
7338.1 7960.1 8550 9091.1 9548.6 9679.7 8631 6716.1 4531.4 2943
1362.2 537.2 302 167.1 77.1 25.7 0
2062.6 2238.7 2435.3 2630.7 2795.2 2935.3 3047.1 3104.9 3124.2 3112.6
3090.8 3088.2 3103.6 3126.7 3191 3320.8 3541.8 4050.8 4919.5 5916.8
6803.5 7627.3 8467.8 9259.4 10016.4 10607.5 11007.2 11039.3 10347.9 8209.5
4613.6 1651.4 663.1 354.7 163.2 37.3 0
2062.6 2213 2386.5 2565.1 2720.6 2853 2958.4 3029.1 3061.2 3068.9
3067.6 3075.3 3097.2 3117.7 3158.9 3252.7 3417.2 3665.2 4129.2 4913.1
5937.3 7031 8131.1 9276.1 10220.7 11112.6 11987.8 12965.8 13727.9 13167.5
10417.3 5738.1 2258 1010.1 426.7 43.7 0
2062.6 2198.9 2351.8 2506 2647.4 2777.2 2882.6 2964.8 3009.8 3041.9
3065.1 3102.3 3158.9 3203.9 3246.3 3313.1 3455.7 3684.5 4034.1 4462
5093 5919.3 6860.1 7870.2 8912.4 10067.8 11358.1 12873.2 14960.3 16200.5
14821.5 11140.9 6059.4 2161.6 537.2 30.8 0
2062.6 2191.2 2341.5 2497 2634.5 2764.3 2876.1 2957.1 3005.9 3036.8
3068.9 3106.2 3160.2 3207.7 3257.8 3332.4 3471.2 3696.1 4048.2 4501.8
5107.1 5916.8 6835.7 7825.2 8888 10056.2 11374.8 12969.6 14957.7 16125.9
14619.7 10927.5 6029.9 2205.3 530.8 34.7 0
2062.6 2165.5 2288.8 2423.8 2553.6 2679.5 2792.6 2887.7 2955.8 3008.5
3063.8 3130.6 3203.9 3265.5 3325.9 3412 3550.8 3765.5 4084.2 4518.5
5071.2 5747.1 6558.1 7492.4 8548.7 9737.5 11035.5 12437.6 14159.7 15475.6
13676.4 8541 3874.7 1318.6 313.6 27 0
2062.6 2148.8 2241.3 2347.9 2463.6 2580.6 2696.2 2797.7 2890.3 2971.2
3056.1 3137 3214.1 3282.2 3359.4 3471.2 3631.8 3879.8 4252.5 4761.4
5434.9 6238.1 7169.8 8187.6 9223.4 10313.2 11432.6 12621.3 13803.7 14202.1
12618.8 8457.5 3638.2 1091.1 439.5 122.1 0
2062.6 2119.2 2186 2263.1 2359.5 2464.9 2567.7 2674.4 2772 2871
2971.2 3062.5 3139.6 3221.8 3309.2 3413.3 3575.3 3834.9 4235.8 4820.6
5581.4 6459.1 7398.5 8350.8 9299.3 10251.6 11232.1 12171.5 12599.5 11783.4
9278.7 4654.8 1256.9 476.8 259.6 72 0
2062.6 2088.4 2121.8 2175.7 2247.7 2326.1 2419.9 2511.2 2610.1 2702.6
2810.6 2914.7 3017.5 3125.5 3237.3 3370.9 3554.7 3840 4269.2 4910.5
5752.3 6750.8 7714.7 8544.9 9263.3 9943.1 10495.7 10626.8 9958.5 8136.2
5076.3 1855.7 372.7 114.4 39.8 14.1 0
2062.6 2072.9 2087.1 2128.2 2187.3 2252.8 2331.2 2412.2 2499.6 2593.4
2693.7 2796.5 2909.6 3025.2 3153.7 3307.9 3509.7 3806.6 4223 4793.6
5558.2 6445 7258.5 7764.8 7997.4 8039.8 7867.6 7322.7 6324.2 4848.8
2854.3 971.6 221 63 18 7.7 0
2062.6 2052.4 2053.7 2075.5 2115.3 2164.2 2223.3 2286.3 2349.2 2408.3
2473.9 2534.3 2605 2673.1 2747.6 2837.6 2970 3178.1 3507.1 3986.5
4602.1 5226.7 5657.2 5717.6 5373.2 4733.2 3818.1 2680.8 1528 699.1
299.4 113.1 42.4 16.7 7.7 1.3 0
2062.6 2016.4 1989.4 1974 1961.1 1938 1898.1 1835.2 1751.6 1652.7
1539.6 1420.1 1300.6 1193.9 1111.6 1051.2 1007.5 990.8 1076.9 1276.1
1497.2 1678.4 1668.1 1375.1 963.9 642.6 444.7 309.7 206.9 128.5
81 51.4 25.7 10.3 2.6 0 0
2062.6 1983 1921.3 1844.2 1733.7 1596.1 1434.2 1253 1060.2 871.3
733.8 661.8 646.4 652.9 674.7 694 709.4 710.7 694 659.3
620.7 582.2 541 496.1 436.9 363.7 284 204.3 152.9 111.8
72 42.4 16.7 6.4 2.6 0 0
2062.6 1953.4 1842.9 1695.1 1492 1269.7 1037.1 831.5 713.3 673.4
652.9 634.9 620.7 606.6 598.9 593.7 587.3 573.2 542.3 497.3
452.4 407.4 363.7 313.6 263.5 219.8 187.6 159.4 125.9 86.1
43.7 21.8 10.3 3.9 0 0 0
2062.6 1923.9 1768.4 1531.9 1269.7 1003.7 794.2 714.5 691.4 672.1
652.9 633.6 614.3 595 566.7 534.6 497.3 453.7 406.1 359.8
316.1 277.6 246.7 222.3 199.2 177.3 154.2 122.1 83.5 56.5
37.3 20.6 9 3.9 0 0 0
2062.6 1905.9 1693.8 1417.5 1106.5 844.3 737.7 715.8 695.3 673.4
655.4 633.6 610.4 582.2 546.2 501.2 452.4 402.2 349.6 298.2
255.7 228.8 209.5 191.5 172.2 152.9 131.1 104.1 82.2 65.5
47.6 30.8 10.3 1.3 0 0 0
2062.6 1880.2 1621.8 1294.1 972.8 782.6 740.2 719.7 699.1 677.3
658 637.4 613 579.6 534.6 487.1 429.2 371.4 308.4 263.5
233.9 215.9 201.8 186.3 169.6 149.1 123.4 101.5 84.8 66.8
48.8 30.8 9 0 0 0 0
2062.6 1877.6 1598.7 1246.6 921.4 774.9 748 726.1 704.3 683.7
663.1 640 615.6 579.6 535.9 478.1 412.5 347 293 251.9
226.2 209.5 194.1 177.3 158.1 133.7 106.7 88.7 72 55.3
37.3 20.6 5.1 0 0 0 0
2062.6 1877.6 1582 1220.9 899.6 774.9 753.1 731.2 706.8 683.7
663.1 641.3 616.9 584.7 543.6 487.1 417.7 348.3 289.2 245.5
219.8 204.3 188.9 170.9 149.1 118.2 91.2 75.8 61.7 46.3
29.6 11.6 1.3 0 0 0 0
2062.6 1884 1589.7 1224.7 899.6 774.9 753.1 731.2 708.1 686.3
664.4 642.6 619.4 588.6 547.5 484.5 415.1 343.1 284 241.6
218.5 203.1 186.3 169.6 146.5 110.5 86.1 72 56.5 41.1
25.7 9 0 0 0 0 0
